8LTQ97.ee003ffgg-0

Motor
Nominal speed nN [rpm] 300
Number of pole pairs 12
Nominal torque Mn [Nm] 225
Nominal power PN [W] 7069
Nominal current IN [A] 13.4
Stall torque M0 [Nm] 240
Stall current I0 [A] 14.3
Maximum torque Mmax [Nm] 816
Maximum current Imax [A] 78.2
Maximum speed nmax [rpm] 1200
Torque constant KT [Nm/A] 16.8
Voltage constant KE [V/1000 rpm] 1015.78
Stator resistance R2ph [Ω] 1.765
Stator inductance L2ph [mH] 18.09
Electrical time constant tel [ms] 10.2
Thermal time constant ttherm [min] 130
Moment of inertia J [kgcm2] 1816
Weight without brake m [kg] 94
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
ACOPOS P3 8EIxxxx... 017X
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LTQ97.ee003ffgg-0
Description:
Synchronous motor, self-cooling / shaft with blind hole, size 9, length 7, nominal speed 300 rpm

Please choose country and language

B&R Logo