5ACPCI.XDNM-00

General information
B&R ID code 0xB1D3
Configuration software Automation Studio (version 3.0.81.xx or later) / SYCONnet
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD
EAC Product family certification
Controller
Processor netX 100
Dual-port memory 64 kB
Fieldbus
Type DeviceNet master
Variant 5-pin, male
Transfer rate Max. 500 kbaud
Slaves Max. 63
Cyclic data Max. 7168, 255 bytes/slave
Acyclic data Get/Set_Attribute max. 240 bytes/request
I/O connections Poll, change of state, cyclic, bit strobe
Functions UCMM supported
Electrical properties
Nominal voltage +3.3 V ±5%
Nominal current 650 mA
Ambient conditions
Temperature
Operation 0 to 55°C
Mechanical properties
Dimensions
Width 120 mm
Height 73.2 mm
Depth 18.5 mm
Slot Standard PCI half-size module, plug and play
Installation in
B&R Automation PC Yes
B&R Panel PC Yes
Desktop PC Yes
Material number:
5ACPCI.XDNM-00
Description:

The 5ACPCI.XDNM-00 is equipped with a DeviceNet master interface and can therefore be used as a master in a DeviceNet network. Data is exchanged via the dual port memory.

Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (5ACPCI.XDNM-00) EXE / 602 KB
V4.0 HW Upgrade (5ACPCI.XDNM-00) EXE / 882 KB
Documentation Version (Date) Download
B&R Hilscher Fieldbus cards PDF / 3 MB
Datasheet 5ACPCI.XDNM-00 PDF / 523 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
Firmware Upgrades Version (Date) Download
Hilscher firmware (5ACPCI.XDNM-00) ZIP / 220 KB

Please choose country and language

B&R Logo