General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T4 |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
KR | Yes |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
EAC | Product family certification |
Mechanical properties
Housing | |
Front cover | Dyed orange plastic (similar to Pantone 144CV) |
Logo | - |
Material | Plastic |
Weight | Approx. 14 g |
Material number:
5ACCFF00.0000-002Description:
APC2100 front cover - Orange - Without logo