4XP0000.00-K74

General information
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
Interfaces
X2X
Type X2X slave
Variant 4-pin M12 connector
Internal bus power supply Yes
Distance between 2 stations 100 m
Electrical isolation Yes
Keys
Illuminated ring keys 6x B&R illuminated ring keys
Illuminated ring keys
Color Red, green, yellow, white
Electrical properties
Nominal voltage 24 VDC
Power consumption Max. 8 watts
Voltage range 18 - 30 VDC
Current consumption Max. 320 mA (at nominal voltage)
Operating conditions
Degree of protection per EN 60529
  • Front: IP65
  • Back: IP65
Degree of protection per UL 50 Front: Type 4X indoor use only
Ambient conditions
Temperature
Operation 0 to +50°C
Storage -20 to +60°C
Transport -20 to +60°C
Relative humidity
Operation T ≤ 40°C: 5 to 85%, non-condensing
T > 40°C: <75%, non-condensing
Storage T ≤ 40°C: 5 to 90%, non-condensing
T > 40°C: <75%, non-condensing
Transport T ≤ 40°C: 5 to 90%, non-condensing
T > 40°C: <75%, non-condensing
Elevation
Operation Max. 3000 m
Mechanical properties
Housing
Material Steel sheet, galvanized
Front
Frame Aluminum, naturally anodized
Design RAL 9005
Panel overlay
Material Polyester
Gasket Flat gasket around display front
Dimensions
Width 77 mm
Height 123 mm
Depth 52.6 mm
Weight 450 g
Material number:
4XP0000.00-K74
Description:
  • X2X keyboard, black
  • 6 B&R illuminated ring keys (multi-colored)
  • Fast mounting using a single screw
X2X keypad module, black, 6 B&R illuminated ring keys, 4-color (green, yellow, red, white), IP65 protection, fast mounting using single screw, connection made using M8/M12 circular connectors.
Further information:

B&R Panel Designer

Automation Studio HW Upgrades Version (Date) Download
V2.6 HW Upgrade (4XP0000.00-K74) EXE / 391 KB
V3.0 HW Upgrade (4XP0000.00-K74) EXE / 3 MB
V4.0 HW Upgrade (4XP0000.00-K74) EXE / 1 MB
Documentation Version (Date) Download
Datasheet 4XP0000.00-K74 PDF / 681 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
4XP0000.00-K74 EPLAN macro ZIP / 447 KB
M-CAD (Mechan. Templates) Version (Date) Download
CAD 3D and 2D 4XP0000.00-K74 ZIP / 638 KB
Legend Strips template ZIP / 1 MB

Please choose country and language

B&R Logo