SDL4 Converter for Automation PCs

The SDL4 Converter enables SDL4 operation for B&R industrial PCs that do not have an SDL4 interface or SDL4 slot with Automation Panels via SDL4. Upgrading systems to SDL4 in the course of retrofitting or modifications is extremely easy. In addition, up to 3 Automation Panels can be connected to the SDL4 Converter in clone mode.

The SDL4 interface integrated on a B&R industrial PC makes it possible to connect two Automation Panels in dual independent display mode.

Panel PC 3100 with integrated SDL4 interface

  • Connected via SDL4 to one Automation Panel, optionally with different content (dual independent display)

Automation PC 910 with external SDL4 Converter/Splitter

  • Connected via SDL4 to up to three Automation Panels showing the same content

Automation PC 910 with integrated SDL4 interface and external SDL4 Converter/Splitter

  • Connected via SDL4 to up to three Automation Panels showing the same content and an additional Automation Panel, optionally with different content (dual independent display)

Välj land och språk

B&R Logo