Номер модель Описание
8B0M0040HF00.000-1 ACOPOSmulti mounting plate with backplane, 4 slots, AS, pass-through mounting, 75 mm² and 22 mm², complete
8B0M0060HF00.000-1 ACOPOSmulti mounting plate with backplane, 6 slots, AS, pass-through mounting, 75 mm² and 22 mm², complete
8B0M0070HF00.000-1 ACOPOSmulti mounting plate with backplane, 7 slots, AS, pass-through mounting, 75 mm² and 22 mm², complete
8B0M0080HF00.000-1 ACOPOSmulti mounting plate with backplane, 8 slots, AS, pass-through mounting, 75 mm² and 22 mm², complete
8B0M0100HF00.000-1 ACOPOSmulti mounting plate with backplane, 10 slots, AS, pass-through mounting, 75 mm² and 22 mm², complete
8B0M0120HF00.000-1 ACOPOSmulti mounting plate with backplane, 12 slots, AS, pass-through mounting, 75 mm² and 22 mm², complete
8B0M0130HF00.000-1 ACOPOSmulti mounting plate with backplane, 13 slots, AS, pass-through mounting, 75 mm² and 22 mm², complete
8B0M0160HF00.000-1 ACOPOSmulti mounting plate with backplane, 16 slots, AS, pass-through mounting, 75 mm² and 22 mm², complete
8B0M0180HF00.000-1 ACOPOSmulti mounting plate with backplane, 18 slots, AS, pass-through mounting, 75 mm² and 22 mm², complete
8B0M0200HF00.000-1 ACOPOSmulti mounting plate with backplane, 20 slots, AS, pass-through mounting, 75 mm² and 22 mm², complete
8B0M0210HF00.000-1 ACOPOSmulti mounting plate with backplane, 21 slots, AS, pass-through mounting, 75 mm² and 22 mm², complete
8B0M0220HF00.000-1 ACOPOSmulti mounting plate with backplane, 22 slots, AS, pass-through mounting, 75 mm² and 22 mm², complete

Укажите страну и язык

B&R Logo