Référence produit Description
8B0M0040HF00.000-1 ACOPOSmulti mounting plate with backplane, 4 slots, AS, pass-through mounting, 75 mm² and 22 mm², complete
8B0M0080HF00.000-1 ACOPOSmulti mounting plate with backplane, 8 slots, AS, pass-through mounting, 75 mm² and 22 mm², complete
8B0M0120HF00.000-1 ACOPOSmulti mounting plate with backplane, 12 slots, AS, pass-through mounting, 75 mm² and 22 mm², complete
8B0M0160HF00.000-1 ACOPOSmulti mounting plate with backplane, 16 slots, AS, pass-through mounting, 75 mm² and 22 mm², complete
8B0M0200HF00.000-1 ACOPOSmulti mounting plate with backplane, 20 slots, AS, pass-through mounting, 75 mm² and 22 mm², complete

Veuillez sélectionner un pays et une langue

B&R Logo