Описание
The APROL process control system features key advanced functions such as communication between controllers, creating and using user libraries and managing parameters and recipes. Backup, system installation, setup and recovery are additional topics. The APROL solutions are also explained in more detail.
- Creating, operating and expanding parameter sets and recipes
- Implementing a controller from start to finish
- Configuring controller-to-controller communication
- Configuring and using the event driver and the PDA coupling
- Creating customer-specific library function blocks
- Examples of how existing block types are used
- Developing and implementing custom blocks
- Backup, system installation, setup and recovery
- Creating templates for APROL Solutions (configurator)
- Creating Sequential Function Chart (SFC) in APROL
- Working with the SFC-Viewer for facility services
Предоставляемые документы
TM810 – APROL Backup Installation Recovery
TM810 - APROL Backup Installation Recovery
Learning objectives and content
- Data backups
- System installation
- Installing LINUX
- Installing and configuring APROL
- Graphics configuration in LINUX
- Configuring the network in LINUX
- Backing up data and commissioning
- Installing the language package
- Updating the process control system
TM835 – APROL ST-SFC Configuration
TM835 - APROL ST-SFC Configuration
Learning objectives and content
- General information about Structured Text
- General information about Sequential Function Chart
- Structured Text in project engineering
- Sequence language in project engineering
- Structured Text in library engineering
- Sequence language in library engineering
TM840 – APROL parameter management and recipes
TM840 - APROL Parameter Management and Recipes
Learning objectives and content
- Parameters in Engineering
- Parameters in the runtime environment
- Uploading parameters
- Exporting and importing parameter sets
- Documentation of the parameter sets and recipes
- Handling parameters from the logic
- Creating external parameter sets
TM850 – APROL Connectivity
Требуется
SEM841.5 APROL Process Control Training Basic 1
- Structure of the APROL process control system
- APROL systems (Operator, Runtime, Engineering) and controllers
- Organization and content of the standard APROL libraries
- User management for organized project engineering
- Using operator management for operator stations
- Creating a new project (hardware, application software, HMI application)
- Features of the APROL web portal (system diagnostics, reporting, etc.)
- Functions that support validation (version management, Audit Trail, change control, etc.)
- Configuring APROL systems and using the standard libraries, PAL (Process Automation Library) in particular
- Introduction to APROL Solutions (configurator)
Артикул
SEM842.5
ОСТАВИТЬ ЗАЯВКУ Для получения информации по цене, пожалуйста, свяжитесь с нашими специалистами по продажам.
Место проведения мероприятия
B&R HQ: Milano
Via Sirtori
20017 Passirana di Rho
Италия
Организатор
Automation Academy Italia
Via Sirtori
20017 Passirana di Rho
Италия
Телефон:
+ 39 / 029320581
Дополнительная информация
С: 15.04.2019
Начало: 09:30
По: 19.04.2019
конец: 16:30
Свободные места:
Продолжительность:
5 День
Язык: Итальянский