Numero materiale Descrizione
80CM00303.26-01 Incremental encoder cable, length 0.3 m, 5x 0.34 mm², 8-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
80CM00503.26-01 Incremental encoder cable, length 0.5 m, 5x 0.34 mm², 8-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
80CM00703.26-01 Incremental encoder cable, length 0.7 m, 5x 0.34 mm², 8-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
80CM00803.26-01 Incremental encoder cable, length 0.8 m, 5x 0.34 mm², 8-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
80CM01003.26-01 Incremental encoder cable, length 1 m, 5x 0.34 mm², 8-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
80CM01103.26-01 Incremental encoder cable, length 1.1 m, 5x 0.34 mm², 8-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
80CM01403.26-01 Incremental encoder cable, length 1.4 m, 5x 0.34 mm², 8-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
80CM01503.26-01 Incremental encoder cable, length 1.5 m, 5x 0.34 mm², 8-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
80CM01703.26-01 Incremental encoder cable, length 1.7 m, 5x 0.34 mm², 8-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
80CM02003.26-01 Incremental encoder cable, length 2 m, 5x 0.34 mm², 8-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
80CM02503.26-01 Incremental encoder cable, length 2.5 m, 5x 0.34 mm², 8-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
80CM02603.26-01 Incremental encoder cable, length 2.6 m, 5x 0.34 mm², 8-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
80CM02903.26-01 Incremental encoder cable, length 2.9 m, 5x 0.34 mm², 8-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
80CM04003.26-01 Incremental encoder cable, length 4 m, 5x 0.34 mm², 8-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
80CM05003.26-01 Incremental encoder cable, length 5 m, 5x 0.34 mm², 8-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
80CM05403.26-01 Incremental encoder cable, length 5.4 m, 5x 0.34 mm², 8-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
80CM10003.26-01 Incremental encoder cable, length 10 m, 5x 0.34 mm², 8-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed

Si prega di scegliere il Paese e la lingua

B&R Logo