ACOPOSinverter P86
Optional feed-through mounting kit
Optional feed-through mounting kit
Componenti e moduli
Numero materiale
Descrizione
Confrontare
8I0PT086.400-1
Pass-through mounting kit for P86 size 3, power output class: 11 to 22 kW (15 to 30 HP)
8I0PT086.401-1
Pass-through mounting kit for P86 size 4, power output class: 30 to 37 kW (40 to 50 HP)
8I0PT086.402-1
Pass-through mounting kit for P86 size 5, power output class: 45 to 75 kW (60 to 100 HP)