Numero materiale Descrizione
8BCM0002.11140-0 Cable extension for 1.5 mm² motor cables with speedtec/standard connector size 1, length 2 m, can be used in cable drag chains
8BCM0003.11140-0 Cable extension for 1.5 mm² motor cables with speedtec/standard connector size 1, length 3 m, can be used in cable drag chains
8BCM0004.11140-0 Cable extension for 1.5 mm² motor cables with speedtec/standard connector size 1, length 4 m, can be used in cable drag chains
8BCM0005.11140-0 Cable extension for 1.5 mm² motor cables with speedtec/standard connector size 1, length 5 m, can be used in cable drag chains
8BCM0007.11140-0 Cable extension for 1.5 mm² motor cables with speedtec/standard connector size 1, length 7 m, can be used in cable drag chains
8BCM0010.11140-0 Cable extension for 1.5 mm² motor cables with speedtec/standard connector size 1, length 10 m, can be used in cable drag chains
8BCM0015.11140-0 Cable extension for 1.5 mm² motor cables with speedtec/standard connector size 1, length 15 m, can be used in cable drag chains
8BCM0020.11140-0 Cable extension for 1.5 mm² motor cables with speedtec/standard connector size 1, length 20 m, can be used in cable drag chains
8BCM0025.11140-0 Cable extension for 1.5 mm² motor cables with speedtec/standard connector size 1, length 25 m, can be used in cable drag chains

Si prega di scegliere il Paese e la lingua

B&R Logo