Numero materiale Descrizione
8WSB21.ee004jjQop0 Synchronous motor 8WSB21 with direct gearbox mounting, SSI encoder, single-turn, gear ratio = 4, flat-sided shaft end, IP66/67, nominal speed: 6000 rpm, fixed attachment cable 0.5 m with hybrid connector
8WSB21.ee016jjQop0 Synchronous motor 8WSB21 with direct gearbox mounting, SSI encoder, single-turn, gear ratio = 16, flat-sided shaft end, IP66/67, nominal speed: 6000 rpm, fixed attachment cable 0.5 m with hybrid connector
8WSB21.ee064jjQop0 Synchronous motor 8WSB21 with direct gearbox mounting, SSI encoder, single-turn, gear ratio = 64, flat-sided shaft end, IP66/67, nominal speed: 5760 rpm, fixed attachment cable 0.5 m with hybrid connector

Si prega di scegliere il Paese e la lingua

B&R Logo