1TCMPSAFETY.20-01

Numero materiale:
1TCMPSAFETY.20-01
Descrizione:

With the mapp Safety "Ultimate" package, the full range of mapp Safety functions can be used without restriction, i.e. the following ultimate-exclusive functions are also available in addition to the range of functions of the mapp Safety "Premium" package:

  • SafeROBOTICS functionality
  • PROFIsafe gateway functionality
  • SafeDESIGNER C programming extension

Restrictions due to general system limitations, for example due to the network or CPU performance of the products used, must be observed.

Ulteriori informazioni:

For more information about licensing, see mapp Safety licensing.

Certificati Versione (data) Download
EULA (End User License Agreement) - AS, AR & mapp Technology PDF / 130 KB

Si prega di scegliere il Paese e la lingua

B&R Logo