This seminar covers the basics of controlling an axis with mapp Motion.

Requirements

Duration

Model number

Automation Studio training: Accelerated basics [SEM210.4A]

1 day

SEM415.1A

Learning objectives and content

  • Participants will be able to configure servo hardware and configure motion parameters.
  • Participants will be able to use the latest motion library provided in Automation Studio to quickly start axis movement.
  • Participants will be able to understand the motion control concept by following a state diagram.
  • Participants will be able to diagnose axis errors and auto-tune the axis using the motion test environment.
  • Participants will be able to set up drive and motor simulation.

Veuillez sélectionner un pays et une langue

B&R Logo