General information
Interfaces
| USB | |
| Quantity | 4 |
| Type | USB 2.0 |
| Execution | Type A |
| Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s) |
| Current-carrying capacity | Total max. 1 A (sum of all 4 ports) |
Operating conditions
Ambient conditions
Mechanical properties
| Housing | |
| Material | Stainless steel, coated |
| Coating | Anthracite gray |
| Dimensions | |
| Width | 21.5 mm |
| Height | 29.5 mm |
| Depth | 97 mm |
| Weight | 100 g |
Material number:
5ACCUSB4.0000-000Description:
- 4x USB 2.0, interfaces
- Compatible with the APC2100 and PPC2100
Mandatory Accessories
Front covers
| 5ACCFF00.0001-000 | APC2100 front cover - Orange - With B&R logo - For USB hub |
| 5ACCFF00.0001-001 | APC2100 front cover - Dark gray - Without logo - For USB hub |
| 5ACCFF00.0001-002 | APC2100 front cover - Orange - Without logo - For USB hub |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 2100 User's manual | PDF / 28 MB | |
| Panel PC 2100 Built-in devices User's manual | PDF / 40 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 5ACCUSB4.0000-000 | ZIP / 614 KB |