High power density motor

The 8LS-4 series is the most advanced version in terms of technology within the LS servo motor range. This new series makes no compromises on any of the key aspects expected from a servo motor: very high power density, exceptional energy efficiency, and outstanding precision and dynamics.

Components

All benefits at a glance

High efficiency

With energy efficiency exceeding 95% depending on the duty cycle, machine operating costs can be significantly reduced through optimized energy usage.

High power density

Thanks to the latest winding technologies introduced in this new generation of motors, the active part of the motor has been reduced like never before, allowing for an increase in output power by a factor of up to 5, for the same volume compared to the previous generation

High accuracy

With an optimized motor design that minimizes cogging torque, combined with an ultra-high bandwidth encoder, B&R motors offer exceptional controllability and outstanding precision at the output shaft increasing the production quality

Function and components

Technical specifications

Motor options:

  • EnDat 2.2
  • New compact connector
  • Oil seal
  • Holding brake options
  • Shaft end options
  • Fan option
Motors Nominal Speed (nN [rpm]) from Nominal Speed (nN [rpm]) to Stall torque (M0 [Nm]) from Stall torque (M0 [Nm]) to Flange dimensions­ [mm] Centering diameter­­ [mm] Shaft diameter­ [mm]
8LSA2... 4500 8000 0,4 1,5 58 x 58 40j6 9k6 (11j6)
8LSA3... 3000 6000 2,4 5,4 91.3 x 91.3 80j6 14k6 (19k6)
8LSA4... 3000 6000 4,7 12 100 x 100 95j6 19k6 (24k6)
8LSAB... 3000 4500 7,00 20,00 116 x 116 110j6 24k6
8LSA5... 2200 4500 12,00 29,00 142 x 142 130j6 24k6 (32k6)
Motors Nominal Speed (nN [rpm]) from Nominal Speed (nN [rpm]) to Stall torque (M0 [Nm]) from Stall torque (M0 [Nm]) to Flange dimensions­ [mm] Centering diameter­­ [mm] Shaft diameter­ [mm], reinforced bearing
8LSC4... 3000 6000 8,5 15,6 100 x 100 95j6 19k6 (24k6)
8LSAB... 3000 4500 9,10 26,00 116x 116 110j6 24k6
8LSA5... 2200 4500 15,60 37,70 142 x 142 130j6 24k6 (32k6)

Components & Modules

Standard motors (8LSA-4; available at short notice)

Online tools

CAD configurator

B&R is represented worldwide with 200 subsidiaries and Value Providers, combining technical expertise with local market understanding.

Find Value Provider

Si prega di scegliere il Paese e la lingua

B&R Logo