Smart Camera

Intelligent Industrial Vision Camera for Automated Image Processing

The B&R Smart Camera is a powerful Embedded Vision System for intelligent image processing and automated inspection in modern production lines. As an integrated machine vision solution, it combines camera, processor, and image processing in a single compact device – without additional hardware, directly connected to your machine control.  

Whether quality control, camera-based defect detection, or optical measurement: the Smart Camera delivers reliable real-time results.The cameras are designed for simple deployment: thanks to plug-and-play integration and visual configuration in B&R Automation Studio, vision applications are ready to run in minutes.

Depending on your requirements, different models are available: the rule-based Smart Camera for standardized inspection tasks, the Smart Camera with AI-Vision for complex and variable inspection scenarios, as well as the Color Camera for color image applications. For simpler standard vision tasks, the B&R Smart Sensor offers an efficient alternative. 

 
 

References  Components  Downloads

Product variants

Smart Sensor

Flexible industrial machine vision

The B&R Smart Sensor combines code reading, measurement, and object localization in a single device. Its function is defined by software – the control system loads all parameters automatically upon network connection. Standard vision tasks can be implemented intuitively using the B&R Smart Sensor.

Smart Camera

Real-Time Quality Inspection for Your Production Line

The B&R Smart Camera delivers reliable visual inspection for quality control, measurement, and code reading. Its rule-based processing and real-time processor handle standard tasks with precision and speed – even on high-speed lines. 

Smart Camera with AI

Deep Learning for Variable Production

The B&R Smart Camera with AI detects complex defects that rule-based systems miss – scratches, anomalies, unexpected flaws. Its built-in AI chip processes deep learning in real time directly on the machine. Perfect for variable production with changing conditions.

Color Camera

Print Mark Detection at Full Speed

The B&R Color Camera is an industrial vision camera for the evaluation of RGB color information and is particularly suited for applications in the printing industry. It is ideal for print mark and registration mark detection. Thanks to Auto-Exposure, the camera adapts to varying lighting conditions and material variations. Integrated directly into the machine control system, it enables real-time feedback and correction within the cycle time, without manual re-optimization.

“By integrating directly into the control loop, the B&R Smart Camera becomes a proactive tool for real-time optimization.”

Pieter Prinsloo
Global Product Manager Machine Vision at B&R

Get in touch with our local expert! 

Contakt

Or connect directly with Pieter Prinsloo on LinkedIn.

All benefits at a glance

Full flexibility

If desired and enabled in the user management system, all variables and parameters can also be adjusted in real time during operation. It's also possible to add new models for object recognition or code types and other search criteria at runtime.

Both camera types feature multi-core processors and integrated FPGA image preprocessing. This enables sophisticated functions such as text recognition based on deep learning algorithms.

Optimum image quality

Each hardware variant can be equipped with one of three image sensors, ranging from 1.3 to 5 megapixels. All three sensors are characterized by their large pixel size and the resulting high light sensitivity and low noise. This guarantees optimum image quality – even in high-speed applications.

Housing variants are available with either an integrated lens and electronic focus adjustment or with a standard C mount. The C mount supports lenses from B&R or third parties, such as telecentric lenses.

One cable is all you need

Integrated into the machine network via an M12 hybrid connector, which also supplies the necessary 24 VDC power, the camera needs only a single cable. A second hybrid connection enables daisy-chain cabling with lighting elements.

Factory calibration

B&R calibrates all lighting elements and optical systems – consisting of lens and sensor – prior to delivery. As a result, there are no parameter or programming changes required when devices are exchanged in the field. This also accelerates commissioning times for series-built machines.

  • Calibrated or electronically adjustable lens focus
  • 7 different integrated lenses as well as a flexible c-mount variant
  • 3 variants of sensor resolution, from 1.3 to 5.3 MP
  • 7 LED variants with up to 4 different colors

Functions & Components

Smart Camera
Smart Sensor

References and success stories

Insights into real-world applications and partnerships: See how companies worldwide are benefiting from our solutions.

    Seleccione país e idioma

    B&R Logo