General information
| System requirements | |
| Automation Studio | 4.6.1.x or later |
| Support | |
| Dynamic node allocation (DNA) | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| Functional safety | Yes |
| UL |
cULus E225616 Power conversion equipment |
| KC | Yes |
| B&R ID code | 0x2F9D |
| Cooling and mounting type | Wall mounting |
| Slots for plug-in modules | 2 |
DC bus connection
24 VDC power supply
24 VDC output
| Output voltage | |
| DC bus voltage (UDC): 260 to 315 VDC | 25 VDC * (UDC/315) |
| DC bus voltage (UDC): 315 to 800 VDC | 24 VDC ±6% |
| Quantity | 2 |
| Fuse protection | 250 mA (slow-blow) electronic, automatic reset |
Motor connection
Motor holding brake connection
Enable inputs
Trigger inputs
| Electrical isolation | |
| Input - Inverter module | Yes |
| Input - Input | Yes |
| Input voltage | |
| Nominal | 24 VDC |
| Maximum | 30 VDC |
| Switching threshold | |
| Low | <5 V |
| High | >15 V |
| Switching delay | |
| Rising edge | 52 µs ±0.5 µs (digitally filtered) |
| Falling edge | 53 µs ±0.5 µs (digitally filtered) |
| Quantity | 2 |
| Circuit | Sink |
| Input current at nominal voltage | Approx. 10 mA |
| Modulation compared to ground potential | Max. ±38 V |
Temperature sensor connection
| Quantity | 1 |
| Resistance range | 500 Ω to 5 kΩ |
Support
| Motion system | |
| mapp Motion | 5.24.1 and higher |
| ACP10/ARNC0 | 5.24.1 and higher |
Electrical properties
| Discharge capacitance | 0.9 µF |
Operating conditions
Ambient conditions
| Temperature | |
| Operation | |
| Nominal | 5 to 40°C |
| Maximum | 55°C |
| Storage | -25 to 55°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 85% |
| Storage | 5 to 95% |
| Transport | Max. 95% at 40°C |
Material number:
8BVI2000HWS0.000-3Description:
ACOPOSmulti3 inverter module, 200 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
Mandatory Accessories
Terminal block sets
| 8BZVI1650S0.000-1A | Screw clamp terminal block set for ACOPOSmulti 8BVI0660HxS0, 8BVI0880HxS0, 8BVI1650HxS0 and 8BVI2000HxS0 modules: 1x 8TB2104.203L-00, 1x 8TB2106.2010-00, 1x 8TB2108.2010-00 |
Optional Accessories
Accessory sets
| 8BXB000.0000-00 | ACOPOSmulti accessory set for encoder buffering consisting of: 1x battery AA 3.6 V, 1x protective cover for battery holder |
Fan modules
| 8BXF001.0000-00 | ACOPOSmulti fan module, replacement fan for ACOPOSmulti modules (8BxP/8B0C/8BVI/8BVE/8B0K) |
POWERLINK/Ethernet cables
| X20CA0E61.00100 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m |
| X20CA0E61.00050 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.5 m |
| X20CA0E61.00045 | |
| X20CA0E61.00035 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.35 m |
| X20CA0E61.00030 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.3 m |
| X20CA0E61.00025 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.25 m |
| X20CA0E61.00020 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.2 m |
Plug-in modules
| 8BAC0133.000-1 | ACOPOSmulti plug-in module, 3 RS422 outputs for ABR encoder emulation, 1 MHz |
| 8BAC0132.000-1 | ACOPOSmulti plug-in module, 4 analog inputs ±10 V |
| 8BAC0130.001-1 | ACOPOSmulti plug-in module, 2 digital outputs, 50 mA, max. 62.5 kHz, 4 digital outputs, 500 mA, max 1.25 kHz |
| 8BAC0130.000-1 | ACOPOSmulti plug-in module, 2 digital outputs, 50 mA, max. 62.5 kHz, 2 digital outputs, 500 mA, max. 1.25 kHz, 2 digital inputs 24 VDC |
| 8BAC0125.000-1 | ACOPOSmulti plug-in module, SinCos EnDat 2.1/SSI/BiSS interface |
| 8BAC0124.000-1 | ACOPOSmulti plug-in module, SinCos interface |
| 8BAC0123.002-1 | ACOPOSmulti plug-in module, incremental encoder interface for 24 V single-ended and 24 V differential signals |
| 8BAC0123.001-1 | ACOPOSmulti plug-in module, incremental encoder interface for 5 V single-ended and 5 V differential signals |
| 8BAC0123.000-1 | ACOPOSmulti plug-in module, incremental encoder and SSI absolute encoder interface for RS422 signals |
| 8BAC0122.000-1 | ACOPOSmulti plug-in module, resolver interface 10 kHz |
| 8BAC0121.000-1 | ACOPOSmulti plug-in module, HIPERFACE interface |
| 8BAC0120.001-2 | ACOPOSmulti plug-in module, EnDat 2.2 interface |
| 8BAC0120.000-1 | ACOPOSmulti plug-in module, EnDat 2.1 interface |
Shield component sets
| 8SCS010.0000-00 | ACOPOSmulti shield component set: 1x ACOPOSmulti holding plate SK14-20, 1x shield connection clamp SK20 |
| 8SCS005.0000-00 | ACOPOSmulti shield component set: 1x slot cover / shield plate |
| 8SCS004.0000-00 | ACOPOSmulti shield component set: 1x shield plate 4x type 0, 2x hose clamps, B 9 mm, D 32-50 mm |
| 8SCS003.0000-00 | ACOPOSmulti shield component set: 1x shield mounting plate 4x 45°, 8x screws |
| 8SCS002.0000-00 | ACOPOSmulti shield component set: 1x clamping plate, 2x clamp D 4-13.5 mm, 2x screws |
| 8SCS001.0000-00 | ACOPOSmulti shield component set: 1x shield plate 4x type 1, 1x hose clamp, B 9 mm, D 12-22 mm |
Terminal blocks
| 8TB2108.2010-00 | 8-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively |
| 8TB2106.2010-00 | 6-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively |
| 8TB2104.203L-00 | 4-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 3: T- T+ B- B+, coding L: 1010 |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.6 HW Upgrade (8BVI2000HWS0.000-3) | EXE / 1 MB | |
| V4.6 HW Upgrade (8BVIxxxxxxSx.xxx-3) | EXE / 582 KB | |
| V4.6 HW Upgrade (8BVIxxxxxxSx.xxx-3) | EXE / 582 KB | |
| V6.0 HW Upgrade (8BVI2000HWS0.000-3) | EXE / 965 KB | |
| V6.0 HW Upgrade (8BVIxxxxxxSx.xxx-3) | EXE / 306 KB |
| Certificates | Version (Date) | Download |
|---|---|---|
| E225616 UL Certificate of Compliance ACOPOSmulti (UL 61800-5-1) | PDF / 183 KB | |
| TÜV-certificate - function "Safe Pulse Disabling" for ACOPOSmulti | PDF / 1 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOSmulti User´s Manual | PDF / 308 MB | |
| Datasheet 8BVI2000HWS0.000-3 | PDF / 19 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File STEP 8BVIxxx0HWS0.00x-x | ZIP / 470 KB |