General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| Short description | ACOPOSmulti shield component set: 1 blank slot cover shield plate |
Mechanical properties
| Weight | 6 g |
Material number:
8SCS005.0000-00Description:
ACOPOSmulti shield component set: 1x slot cover / shield plate
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Servos ACOPOSmulti | PDF / 963 KB | |
| UK Declaration Servos ACOPOSmulti | PDF / 337 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8SCS005.0000-00 | PDF / 145 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D files STEP ACOPOSmulti shield component sets | ZIP / 711 KB |