General information
Encoder connection
| Electrical isolation | |
| Encoder - ACOPOSmulti | Yes |
| Module-side connection | 15-pin male DSUB connector |
| Status indicators | UP/DN LEDs |
| Encoder monitoring | Yes |
| Max. encoder cable length | 100 m |
Encoder power supply 5 V
Encoder power supply 24 V
Inputs A, B, R, D
Incremental encoder operation
SSI absolute encoder operation
| Coding | Gray, binary |
| Baud rate | 390 kbaud |
| Word size | Max. 31-bit |
| Differential voltage | Typ. 2.5 V |
Ambient conditions
| Temperature | |
| Operation | |
| Nominal | 5 to 40°C |
| Maximum | 55°C |
| Storage | -25 to 55°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 85% |
| Storage | 5 to 95% |
| Transport | Max. 95% at 40°C |
Material number:
8BAC0123.000-1Description:
- Incremental encoder and SSI absolute encoder interface for installation in ACOPOSmulti modules
- Evaluation of incremental/SSI encoders with output signals in accordance to RS422
- Encoder monitoring
- Encoder supply +5V and +24V
- Connection for temperature sensor
- Evaluation of tracer pins possible
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (8BAC0123.000-1) | EXE / 199 KB | |
| V6.0 HW Upgrade (8BAC0123.000-1) | EXE / 279 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOSmulti User´s Manual | PDF / 308 MB | |
| Datasheet 8BAC0123.000-1 | PDF / 2 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| ACOPOSmulti EPLAN P8 from V2.4 | EXE / 81 MB |