General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E225616
Power conversion equipment
KC Yes
Module type ACOPOSmulti plug-in module
B&R ID code 0xB37F
Slot Slot 2
Power consumption Max. 2 W
Module connection
Module-side connection 9-pin female DSUB connector, coded
Status indicators UP LED (module OK) and DN LED (module NOT OK)
Max. cable length 75 m
Terminating resistor 120 Ω
Digital outputs
Switching delay
0 → 1 Max. 50 ns
1 → 0 Max. 50 ns
Output voltage
Minimum 2 V
Nominal 2.1 V
Maximum 5.1 V
Electrical isolation
Output - ACOPOSmulti Yes
Output - Output No
Protective measures
Short-circuit proof Yes
Overload-proof Yes
Quantity 3
Peak short-circuit current 250 mA
Switching frequency Max. 1 MHz
Type RS422 (differential)
Output status dependent on operating state High resistance, until the software is initialized
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Material number:
8BAC0133.000-1
Description:
  • Encoder emulation module for installation in ACOPOSmulti modules
  • 3 RS422 outputs
  • ABR encoder emulation
ACOPOSmulti plug-in module, 3 RS422 outputs for ABR encoder emulation, 1 MHz
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (8BAC0133.000-1) EXE / 2 MB
V4.0 HW Upgrade (8BAC0133.000-1) EXE / 193 KB
V6.0 HW Upgrade (8BAC0133.000-1) EXE / 284 KB
Certificates Version (Date) Download
ACOPOSmulti KC certificates ZIP / 3 MB
EU Declaration Servos ACOPOSmulti PDF / 963 KB
UK Declaration Servos ACOPOSmulti PDF / 337 KB
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 308 MB
Datasheet 8BAC0133.000-1 PDF / 892 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOSmulti EPLAN P8 from V2.4 EXE / 81 MB

Please choose country and language

B&R Logo