General information
Short description |
ACPmulti accessory set for encoder buffering consisting of: 1x lithium battery AA 3.6 V 1x protective cover for battery holder |
Certifications | |
CE | Yes |
UKCA | Yes |
Ambient conditions
Temperature | |
Storage | -20 to +60°C |
Relative humidity | |
Storage | 0 to 95°C (non-condensing) |
Mechanical properties
Weight | 20 g |
Material number:
8BXB000.0000-00Description:
ACOPOSmulti accessory set for encoder buffering consisting of: 1x battery AA 3.6 V, 1x protective cover for battery holder
Documentation | Version (Date) | Download |
---|---|---|
Battery Information Sheet | PDF / 617 KB | |
Data sheet SAFT LS1500 | PDF / 392 KB | |
Datasheet 8BXB000.0000-00 | PDF / 420 KB | |
Material/Product Safety Data Sheet (MSDS-PSDS) | PDF / 180 KB |