General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| Short description |
ACOPOSmulti shield component set: 1x shield plate 4x type 0, 2 hose clamps, B 9 mm, D 32-50 mm Tightening torque of the screw: 2 to 3 Nm |
Mechanical properties
| Weight | 58.1 g |
Material number:
8SCS004.0000-00Description:
ACOPOSmulti shield component set: 1x shield plate 4x type 0, 2x hose clamps, B 9 mm, D 32-50 mm
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Servos ACOPOSmulti | PDF / 963 KB | |
| UK Declaration Servos ACOPOSmulti | PDF / 337 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8SCS004.0000-00 | PDF / 119 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D files STEP ACOPOSmulti shield component sets | ZIP / 711 KB |