General information
Module type ACOPOSmulti plug-in module
B&R ID code 0x20B6
Slot Slots 1 and 2
Max. power consumption 1 W
Certifications
CE Yes
UKCA Yes
UL cULus E225616
Power conversion equipment
KC Yes
Encoder connection
Module-side connection 9-pin male DSUB connector
Status indicators UP/DN LEDs
Electrical isolation
Encoder - ACOPOSmulti No
Encoder monitoring Yes
Max. encoder cable length 100 m
Encoder power supply
Output voltage Typ. 3 Veff
Output current Max. 50 mAeff
Frequency 10 kHz
Protective measures
Overload-proof Yes
Short-circuit proof Yes
Position
Resolution @ ü = 0.5 Number of pole pairs * 22600
Analog inputs
Digital converter resolution 14-bit
Input impedance 10.4 kΩ - j 11.1 kΩ
Input voltage Resolver transformation ratio: 0.5 ±10%
Common-mode voltage Max. ±20 V
Signal transmission Differential signals
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Material number:
8BAC0122.000-1
Description:
  • Resolver interface for installation in ACOPOSmulti modules
  • Encoder monitoring
  • High resolution
ACOPOSmulti plug-in module, resolver interface 10 kHz
Optional Accessories
Resolver cables
8BCR0005.1111A-0 ACOPOSmulti resolver cable, length 5 m, 3x 2x 24 AWG (19x 0.127), 12-pin female speedtec resolver connector, 9-pin male DSUB servo connector, can be used in cable drag chains
8BCR0007.1111A-0 ACOPOSmulti resolver cable, length 7 m, 3x 2x 24 AWG (19x 0.127), 12-pin female speedtec resolver connector, 9-pin male DSUB servo connector, can be used in cable drag chains
8BCR0010.1111A-0 ACOPOSmulti resolver cable, length 10 m, 3x 2x 24 AWG (19x 0.127), 12-pin female speedtec resolver connector, 9-pin male DSUB servo connector, can be used in cable drag chains
8BCR0015.1111A-0 ACOPOSmulti resolver cable, length 15 m, 3x 2x 24 AWG (19x 0.127), 12-pin female speedtec resolver connector, 9-pin male DSUB servo connector, can be used in cable drag chains
8BCR0020.1111A-0 ACOPOSmulti resolver cable, length 20 m, 3x 2x 24 AWG (19x 0.127), 12-pin female speedtec resolver connector, 9-pin male DSUB servo connector, can be used in cable drag chains
8BCR0025.1111A-0 ACOPOSmulti resolver cable, length 25 m, 3x 2x 24 AWG (19x 0.127), 12-pin female speedtec resolver connector, 9-pin male DSUB servo connector, can be used in cable drag chains
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (8BAC0122.000-1) EXE / 199 KB
Certificates Version (Date) Download
ACOPOSmulti KC certificates ZIP / 3 MB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 508C) PDF / 282 KB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 61800-5-1) PDF / 183 KB
EU Declaration Servos ACOPOSmulti PDF / 219 KB
UK Declaration Servos ACOPOSmulti PDF / 109 KB
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 302 MB
Datasheet 8BAC0122.000-1 PDF / 530 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOSmulti EPLAN P8 from V2.4 EXE / 81 MB

Please choose country and language

B&R Logo