General information
Short description | ACOPOSmulti fan module, replacement fan for ACOPOSmulti modules (8BxP/8B0C/8BVI/8BVE/8B0K) |
Certifications | |
CE | Yes |
UL | cULus E225616 Power conversion equipment |
Mechanical properties
Dimensions | |
Width | 53 mm |
Height | 60 mm |
Depth | 23 mm |
Weight | 36 g |

Material number:
8BXF001.0000-00Description:
ACOPOSmulti fan module, replacement fan for ACOPOSmulti modules (8BxP/8B0C/8BVI/8BVE/8B0K)
Certificates | Version (Date) | Download |
---|---|---|
Declaration of conformity Servos | PDF / 163 KB | |
E225616 UL Certificate of Compliance ACOPOSmulti | PDF / 246 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8BXF001.0000-00 | PDF / 5 MB |