General information
| Support | |
| Dynamic node allocation (DNA) | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Evaluation ongoing |
| Functional safety | Yes |
| UL |
cULus E225616 Power conversion equipment |
| B&R ID code | 0xAD84 |
| Cooling and mounting type | Wall mounting |
| Slots for plug-in modules | 2 |
DC bus connection
24 VDC power supply
24 VDC output
| Output voltage | |
| DC bus voltage (UDC): 260 to 315 VDC | 25 VDC * (UDC/315) |
| DC bus voltage (UDC): 315 to 800 VDC | 24 VDC ±6% |
| Quantity | 2 |
| Fuse protection | 250 mA (slow-blow) electronic, automatic reset |
Motor connection
Motor holding brake connection
Enable inputs
Trigger inputs
| Electrical isolation | |
| Input - Inverter module | Yes |
| Input - Input | Yes |
| Input voltage | |
| Nominal | 24 VDC |
| Maximum | 30 VDC |
| Switching threshold | |
| Low | <5 V |
| High | >15 V |
| Switching delay | |
| Rising edge | 52 µs ±0.5 µs (digitally filtered) |
| Falling edge | 53 µs ±0.5 µs (digitally filtered) |
| Quantity | 2 |
| Circuit | Sink |
| Input current at nominal voltage | Approx. 10 mA |
| Modulation compared to ground potential | Max. ±38 V |
Temperature sensor connection
| Quantity | 1 |
| Resistance range | 500 Ω to 5 kΩ |
Support
| Motion system | |
| mapp Motion | 5.17.0 and higher |
| ACP10/ARNC0 | 5.17.0 and higher |
Electrical properties
Operating conditions
Ambient conditions
| Temperature | |
| Operation | |
| Nominal | 5 to 40°C |
| Maximum | 55°C |
| Storage | -25 to 55°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 85% |
| Storage | 5 to 95% |
| Transport | Max. 95% at 40°C |
Material number:
8BVI2000HWS0.000-1Description:
ACOPOSmulti inverter module, 200 A, AS, wall mounting
Mandatory Accessories
Terminal block sets
| 8BZVI1650S0.000-1A | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
Optional Accessories
Accessory sets
| 8BXB000.0000-00 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
Fan modules
| 8BXF001.0000-00 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
POWERLINK/Ethernet cables
| X20CA0E61.00020 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| X20CA0E61.00025 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| X20CA0E61.00030 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| X20CA0E61.00035 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| X20CA0E61.00050 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| X20CA0E61.00100 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
Plug-in modules
| 8BAC0120.000-1 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| 8BAC0120.001-2 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| 8BAC0121.000-1 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| 8BAC0122.000-1 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| 8BAC0123.000-1 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| 8BAC0123.001-1 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| 8BAC0123.002-1 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| 8BAC0124.000-1 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| 8BAC0125.000-1 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| 8BAC0130.000-1 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| 8BAC0130.001-1 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| 8BAC0132.000-1 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| 8BAC0133.000-1 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
Shield component sets
| 8SCS001.0000-00 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| 8SCS002.0000-00 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| 8SCS003.0000-00 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| 8SCS004.0000-00 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| 8SCS005.0000-00 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| 8SCS010.0000-00 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
Terminal blocks
| 8TB2104.203L-00 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| 8TB2106.2010-00 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| 8TB2108.2010-00 | ACOPOSmulti inverter module, 200 A, AS, wall mounting |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (8BVIxxxxxxSx.xxx-1) | EXE / 582 KB | |
| V4.3 HW Upgrade (8BVI2000HWS0.000-1) | EXE / 231 KB | |
| V6.0 HW Upgrade (8BVI2000HWS0.000-1) | EXE / 965 KB | |
| V6.0 HW Upgrade (8BVIxxxxxxSx.xxx-1) | EXE / 306 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOSmulti User´s Manual | PDF / 308 MB | |
| Datasheet 8BVI2000HWS0.000-1 | PDF / 19 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File STEP 8BVIxxx0HWS0.00x-x | ZIP / 470 KB |