5PC820.1505-00

General information
Battery
Type Renata 950 mAh
Service life 2½ years
Removable Yes, accessible from the outside
Variant Lithium ion
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
LEDs Power, HDD, Link, Run
B&R ID code 0xAF21
Power button Yes
Reset button Yes
Buzzer Yes
Controller
Power failure logic
Controller MTCX
Buffer time 10 ms
Graphics
Controller Depends on the CPU board being used
Bootloader BIOS
Display
Viewing angles
Horizontal Direction R = 80° / Direction L = 80°
Vertical Direction U = 80° / Direction D = 80°
Backlight
Type LED
Brightness 350 cd/m²
Half-brightness time 50,000 h
Touch screen
Type AMT
Technology Analog, resistive
Controller Elo, serial, 12-bit
Transmittance 81% ±3%
Type Color TFT
Diagonal 15" (381 mm)
Colors 16 million
Resolution XGA, 1024 x 768 pixels
Contrast 800:1
Interfaces
COM1
Type RS232, modem-capable, not electrically isolated
Execution 9-pin male DSUB connector
UART 16550-compatible, 16-byte FIFO
Max. baud rate 115 kbit/s
CompactFlash slot 1
Type Type I
CompactFlash slot 2
Type Type I
USB
Quantity 5
Type USB 2.0
Execution Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s), high speed (480 Mbit/s)
Current-carrying capacity Max. 500 mA or 1 A per connection
Ethernet
Quantity 2
Execution Shielded RJ45 port
Transfer rate 10/100/1000 Mbit/s
Audio
Type HDA sound
Inputs Microphone, Line IN
Outputs Line OUT
Slots
PCI slots
Quantity 1 or 2 (optional)
PCIe slots
Quantity 1
PCIec slots
Quantity Optional
Slide-in drives Depends on the component (on the expansion and bus unit being used)
Slide-in compact drives Optional
Add-on UPS slot Yes
Slot for fan kit Yes
Electrical properties
Nominal voltage 24 VDC ±25%, SELV
Nominal current 6 A
Inrush current Typ. 10 A, max. 50 A for <300 μs
Power consumption Depends on the component
Overvoltage category per EN 61131-2 II
Galvanic isolation Yes
Operating conditions
Drop height 1 m on industrial surfaces (in original packaging)
Degree of protection per EN 60529 Back: IP20
Front: IP65, dust and sprayed water protection
Ambient conditions
Temperature
Operation Depends on the component
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 10 to 85%, non-condensing
Storage T ≤ 40°C: 5 to 90%, non-condensing
T > 40°C: <90%, non-condensing
Transport T ≤ 40°C: 5 to 90%, non-condensing
T > 40°C: <90%, non-condensing
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 150 Hz: 0.5 g
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 150 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 15 ms
Transport 30 g, 15 ms
Mechanical properties
Housing
Material Metal
Front
Panel overlay
Material Polyester
Light background color Similar to Pantone 427CV
Frame Naturally anodized aluminum
Design Gray
Gasket Flat gasket around display front
Dimensions
Width 435 mm
Height 330 mm
Depth Depends on the component
Weight 5500 g (depends on the component)
Material number:
5PC820.1505-00
Description:
  • 15" TFT XGA color display
  • Analog resistive touch screen
  • Robust design
  • Compact installation depth
  • Fanless operation
  • 1 optional PCI Express compact slot
  • 1 optional slide-in compact slot
  • Optional PCI and PCIe slots and optional slide-in drives, optional expansions available
Panel PC 820 15" XGA TFT display with touch screen (resistive); connections for 1x RS232, 5x USB 2.0, Smart Display Link/DVI/Monitor, 2x Ethernet 10/100/1000, HDA sound, add-on UPS slot, expandable with 1 or 2 PCI / PCI Express slots, optional CompactPCI Express and slide-in compact slot; IP65 protection (front); order 24 VDC connector for supply voltage separately (screw clamp: 0TB103.9; cage clamp: 0TB103.91)
Mandatory Accessories
Accessories
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
CPU boards
5PC800.CCAX-00 Intel Atom N2800 CPU board, 1.86 GHz dual core, 533 MHz FSB, 1 MB L2 cache, NM10 chipset, 1 slot for SO-DIMM DDR3 module
5PC800.BM45-01 Intel Core2 Duo P8400 CPU board, 2.26 GHz, dual core, 1066 MHz FSB, 3 MB L2 cache, GM45 chipset, 2 slots for SO-DIMM DDR3 modules
5PC800.BM45-00 Intel Core2 Duo T9400 CPU board, 2.53 GHz, dual core, 1066 MHz FSB, 6 MB L2 cache, GM45 chipset, 2 slots for SO-DIMM DDR3 modules
5PC800.B945-14 Intel Core2 Duo T7400 CPU board, 2.16 GHz, dual core, 667 MHz FSB, 4 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C.
5PC800.B945-13 Intel Celeron M 423 CPU board, 1.06 GHz, single core, 533 MHz FSB, 1 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C.
5PC800.B945-12 Intel Core2 Duo U7500 CPU board, 1.06 GHz, dual core, 533 MHz FSB, 2 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C.
5PC800.B945-11 Intel Core2 Duo L7400 CPU board, 1.5 GHz, dual core, 667 MHz FSB, 4 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C.
5PC800.B945-10 Intel Core Duo L2400 CPU board, 1.66 GHz, dual core, 667 MHz FSB, 2 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C.
5PC800.B945-05 Intel Atom N270 CPU board, 1.6 GHz, single core, 533 MHz FSB, 512 kB L2 cache, 945GME chipset, 2 sockets for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C.
Fan kits
5AC803.FA01-00 PPC800 fan kit for system units without expansion.
Heat sinks
5AC803.HS00-04 PPC800 heat sink for CPU board with Atom dual-core processor N2800
5AC803.HS00-02 PPC800 heat sink for CPU board with Atom processor N270.
5AC803.HS00-01 PPC800 heat sink for CPU boards with dual core processor T7400, T9400 and P8400.
5AC803.HS00-00 PPC800 heat sink for CPU boards with dual core processors L2400, L7400, U7500 and Celeron M 423.
Main memory
5MMDDR.2048-01 SO-DIMM DDR2 RAM 2048 MB PC2-5300
5MMDDR.1024-01 SO-DIMM DDR2 RAM 1024 MB PC2-5300
5MMDDR.0512-01 SO-DIMM DDR2 RAM 512 MB PC2-5300
Main memory for GM45 CPU boards
5MMDDR.4096-02 SO-DIMM DDR3 RAM 4096 MB PC3-8500
5MMDDR.2048-02 SO-DIMM DDR3 RAM 2048 MB PC3-8500
Optional Accessories
Adapter
5AC803.BC02-00 PPC800 1 slide-in compact adapter.
5AC803.BC01-00 PPC800 1 PCI Express compact adapter.
Bus units
5AC803.BX02-01 PPC800 bus 1 PCI, 1 PCI Express, 1 slide-in slot.
5AC803.BX02-00 PPC800 bus 2 PCI, 1 slide-in slot.
5AC803.BX01-01 PPC800 bus 1 PCI Express, 1 slide-in slot.
5AC803.BX01-00 PPC800 bus 1 PCI, 1 slide-in slot.
Drives
5AC801.SSDI-05 256 GB SATA SSD (MLC), slide-in compact.
5AC801.SSDI-04 128 GB SATA SSD (MLC), slide-in compact.
5AC801.SSDI-03 60 GB SATA SSD (MLC), slide-in compact.
5AC801.HDDS-00 40 GB SATA hard disk, slide-in, 24/7 hard disk with extended temperature range. Note: See the manual for information about using this hard disk.
5AC801.HDDI-04 500 GB SATA hard disk, slide-in compact, 24/7 hard disk. Note: See the manual for information about using this hard disk.
5AC801.HDDI-00 40 GB SATA hard disk, slide-in compact, 24/7 hard disk with extended temperature range. Note: See the manual for information about using this hard disk.
5AC801.DVRS-00 DVD-R/RW DVD+R/RW SATA drive, slide-in.
5AC801.DVDS-00 DVD-ROM SATA drive, slide-in.
5AC801.ADAS-00 SATA hard disk adapter for operating a slide-in compact hard disk in a slide-in slot.
Expansions
5AC803.SX02-00 PPC800 expansion 2 PCI/PCI Express and 1 slide-in (bus 5AC803.BX02-00 or 5AC803.BX02-01 required).
5AC803.SX01-00 PPC800 expansion 1 PCI/PCI Express and 1 slide-in (bus 5AC803.BX01-00 or 5AC803.BX01-01 required).
Fan kits
5AC803.FA03-00 PPC800 fan kit for system units with expansion 5AC803.SX02-00.
5AC803.FA02-00 PPC800 fan kit for system units with expansion 5AC803.SX01-00.
Interface cards
5ACPCC.MPL0-00 PCIec POWERLINK card, 2 POWERLINK interfaces, 512 kB SRAM, for APC820 and PPC800.
5ACPCC.ETH0-00 PCIec Ethernet card 1x 10/100/1000 For APC820 and PPC800.
Uninterruptible power supplies
5AC600.UPSI-00 UPS module for APC620, APC810, PPC800, for system units 5PC600.SX01-00 (starting with Rev. H0), 5PC600.SX02-00 (starting with Rev. G0), 5PC600.SX02-01 (starting with Rev. H0), 5PC600.SX05-00 (starting with Rev. F0), 5PC600.SX05-01 (starting with Rev. F0), 5PC600.SF03-00 (starting with Rev. A0), 5PC810.SX*. 5PC820.1505-00, 5PC820.1906-00. Order cable (5CAUPS.0005-00 or 5CAUPS.0030-00) and battery unit (5AC600.UPSB-00) separately.
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (5PC820.1505-00) EXE / 397 KB
V4.0 HW Upgrade (5PC820.1505-00) EXE / 219 KB
Documentation Version (Date) Download
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
Firmware Upgrades Version (Date) Download
PPC800 Firmware Upgrade (MTCX, SDLR, UPS) ZIP / 643 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 5PC820.1505-00 ZIP / 30 MB

Please choose country and language

B&R Logo