News
Academy
Career
Downloads
About us
About us
Press Room
Blog
AutoMates
Email news service
Career
Locations
Contact
Imprint
GTC
Product lifecycle
Privacy notices
Virtual Marking
Material Compliance
Engineering Sample Regulations
Extended Producer Responsibility
Sustainability
Corporate Governance
Accessibility Statement
Industries
Industries
Consumer Packaged Goods
Plastics
Energy
Battery
Life Sciences
Printing
Textiles
Mobile machinery
Metalworking
Maritime
Semiconductors & Electronics
Environment and recycling
Automotive
Additive manufacturing
Technologies
Technologies
Innovations
New Motion Technologies
Automation Software
Cyber Security
IIoT
Adaptive Manufacturing
mapp Technology
OPC UA FX
POWERLINK
Redundancy
reACTION Technology
Safety technology
Products
Products
Industrial PCs
HMI
PLC systems
I/O systems
Vision systems
Safety technology
Motion control
Mechatronic systems
Robotics
Mobile Automation
Network and fieldbus modules
Industrial IoT
Software
Process control
Accessories
Service
Service
Support Portal
Repairs
Consulting
Project Engineering
Field Service
Material Return Portal
Software registration
Remote access
Personal uploads
Suppliers
Cyber Security
Value Provider Program
Community
Community
Forum
Automation Help
Blog
International
Europe
Asia
North America
South America
deutsch
english
español
Belgium
nederlands
français
Česká republika
český
Danmark
dansk
Deutschland
deutsch
España
español
France
français
Italia
italiano
Nederland
nederlands
Österreich
deutsch
Polska
polski
Россия
русский
Sverige
svenska
Switzerland
deutsch
français
Türkiye
türkçe
United Kingdom
english
中国
中文
India
english
日本
日本語
Canada
english
français
México
español
USA
english
Brasil
português
Search
Login
Home
Products
5PC800.BM45-00
Technical Data
Basic Information
Accessories
Downloads
SERIAL
General information
Certifications
CE
Yes
UKCA
Yes
UL
cULus E115267
Industrial control equipment
Controller
Bootloader
Embedded AMI BIOS
Processor
Type
Intel® Core™2 Duo T9400
Clock frequency
2530 MHz
Number of cores
2
Architecture
45 nm
L1 cache
32 kB
L2 cache
6 MB
External bus
1066 MHz
Intel 64 architecture
Yes
Intel Virtualization Technology (VT-x)
Yes
Enhanced Intel SpeedStep Technology
Yes
Expanded command set
G4 architecture, SSE, SSE2, SSE3
Chipset
Intel GM45
Intel® 82801 (ICH9M-E)
Real-time clock
Accuracy
At 25°C: Typ. 12 ppm (1 second) per day
Battery-backed
Yes
Memory slot
Type
DDR3
Memory size
Max. 8 GB
Graphics
Controller
Intel® Graphics Media Accelerator 4500MDH
Memory
Up to 384 MB
Color depth
Max. 32-bit
Resolution
DVI
2x Intel-compliant SDVO ports
RGB
300 MHz RAMDAC, resolution up to 2048 x 1536 @ 70 Hz (QXGA)
Mass memory management
4x SATA
Power management
ACPI 3.0 with battery support
Material number:
5PC800.BM45-00
Description:
Intel® Core™ 2 Duo T9400 2.53 GHz
Intel® GM45 chipset
2x DDR3 memory slot
Intel® GMA 4500MDH
AMI BIOS
Intel Core2 Duo T9400 CPU board, 2.53 GHz, dual core, 1066 MHz FSB, 6 MB L2 cache, GM45 chipset, 2 slots for SO-DIMM DDR3 modules
Mandatory Accessories
Main memory for GM45 CPU boards
5MMDDR.2048-02
SO-DIMM DDR3 RAM 2048 MB PC3-8500
5MMDDR.4096-02
SO-DIMM DDR3 RAM 4096 MB PC3-8500
Automation Studio HW Upgrades
Version (Date)
Download
V4.0 HW Upgrade (5PC800.BM45-00)
2.1.0.0 (07/26/2021)
EXE
/
1 MB
Login for download
BIOS
Version (Date)
Download
BIOS Upgrade GM45
1.18 (10/22/2014)
1.17 (05/25/2012)
1.16 (03/07/2012)
1.15 (11/30/2011)
1.13 (02/01/2011)
1.11 (07/23/2010)
1.10 (07/23/2010)
ZIP
/
617 KB
Login for download
Documentation
Version (Date)
Download
Automation PC 810 with GM45 CPU board User's Manual
1.40 (04/13/2016) - DE
1.38 (03/17/2015) - DE
1.38 (04/30/2015) - EN
1.37 (10/22/2014) - DE
1.37 (01/19/2015) - EN
1.36 (02/07/2014) - DE
1.36 (03/27/2014) - EN
1.35 (02/03/2014) - DE
1.30 (08/20/2013) - DE
1.30 (10/16/2013) - EN
1.28 (05/21/2013) - DE
1.28 (06/06/2013) - EN
1.27 (03/19/2013) - DE
1.26 (12/13/2012) - DE
1.26 (12/13/2012) - EN
1.22 (07/11/2012) - DE
1.22 (09/26/2012) - EN
1.20 (05/24/2012) - DE
1.20 (05/24/2012) - EN
1.14 (07/19/2011) - DE
1.14 (07/19/2011) - EN
1.13 (06/01/2011) - DE
1.13 (06/01/2011) - EN
1.12 (04/19/2011) - DE
1.12 (04/19/2011) - EN
1.11 (12/06/2010) - DE
1.11 (12/14/2010) - EN
1.10 (08/16/2010) - DE
1.10 (08/16/2010) - EN
1.05 (03/24/2010) - DE
1.05 (03/29/2010) - EN
1.00 (02/09/2010) - DE
1.00 (02/09/2010) - EN
PDF
/
31 MB
Login for download
Panel PC 800 with GM45 CPU board User's Manual
1.25 (04/14/2016) - DE
1.21 (03/20/2015) - DE
1.21 (05/05/2015) - EN
1.20 (12/03/2014) - DE
1.20 (02/09/2015) - EN
1.16 (02/17/2014) - DE
1.16 (04/09/2014) - EN
1.15 (02/03/2014) - DE
1.10 (08/20/2013) - DE
1.10 (10/23/2013) - EN
1.08 (05/28/2013) - DE
1.08 (07/09/2013) - EN
1.07 (03/19/2013) - DE
1.06 (03/14/2013) - DE
1.01 (09/25/2012) - DE
1.01 (09/25/2012) - EN
1.00 (06/11/2012) - DE
1.00 (06/11/2012) - EN
PDF
/
21 MB
Login for download
E-CAD (Electro or EPLAN Templates)
Version (Date)
Download
APC EPLAN P8 from V2.4
4.0.2 (07/13/2021)
4.0.1 (12/14/2020)
EXE
/
99 MB
Login for download
Please choose country and language
OK