5AC600.UPSI-00

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Electrical properties
Power consumption Max. 7.5 watts
Power failure bypass Max. 20 min at 150 W load
Deep discharge protection Yes, at 10 V of the battery unit
Short-circuit proof No
Battery charging data
Charging current Max. 0.5 A
Switching threshold
Battery operation 13 V
Mains operation 15 V
Material number:
5AC600.UPSI-00
Description:
UPS module for APC620, APC810, PPC800, for system units 5PC600.SX01-00 (starting with Rev. H0), 5PC600.SX02-00 (starting with Rev. G0), 5PC600.SX02-01 (starting with Rev. H0), 5PC600.SX05-00 (starting with Rev. F0), 5PC600.SX05-01 (starting with Rev. F0), 5PC600.SF03-00 (starting with Rev. A0), 5PC810.SX*. 5PC820.1505-00, 5PC820.1906-00. Order cable (5CAUPS.0005-00 or 5CAUPS.0030-00) and battery unit (5AC600.UPSB-00) separately.
Mandatory Accessories
Uninterruptible power supplies
5AC600.UPSB-00 Battery unit 5 Ah, for APC620, APC810 or PPC800 UPS.
5CAUPS.0005-00 UPS cable 0.5 m, for UPS 5AC600.UPSI-00.
5CAUPS.0030-00 UPS cable - 3 m - For 5AC600.IUPS-00
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5AC600.UPSI-00) EXE / 284 KB
Documentation Version (Date) Download
Automation PC 620 User manual PDF / 16 MB
Automation PC 810 User's Manual PDF / 27 MB
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
Firmware Upgrades Version (Date) Download
APC620/PPC700 Firmware Upgrade (MTCX, SDLT, SDLR, UPS) ZIP / 434 KB
APC810 Firmware Upgrade (MTCX, SDLT, SDLR, UPS) ZIP / 705 KB
PPC800 Firmware Upgrade (MTCX, SDLR, UPS) ZIP / 643 KB

Please choose country and language

B&R Logo