5CAUPS.0030-00

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Cable construction
Outer jacket
Material Thermoplastic PVC-based material
Color Window gray (similar to RAL 7040)
Wire cross section 2x 0.5 mm2 (20 AWG)
4x 2.5 mm2 (13 AWG)
Conductor resistance At 0.5 mm2 max. 39 Ω/km
At 2.5 mm2 max. 7.98 Ω/km
Connector
Type 6-pin male multipoint connector clamping yoke screw connection / 6-pin female multipoint connector clamping yoke screw connection
Electrical properties
Test voltage
Wire - Wire 1500 V
Operating voltage Max. 300 V
Peak operating voltage Typ. 12 VDC / Max. 15 VDC
Current-carrying capacity 10 A at 20°C
Ambient conditions
Temperature
Moving -5 to 80°C
Static -30 to 80°C
Mechanical properties
Dimensions
Length 3 m
Diameter 8.5 mm ±0.2 mm
Bend radius
Moving 10x line diameter
Fixed installation 5x line diameter
Weight Approx. 470 g
Material number:
5CAUPS.0030-00
Description:
UPS cable - 3 m - For 5AC600.IUPS-00
Documentation Version (Date) Download
Automation PC 620 User manual PDF / 16 MB
Automation PC 810 User's Manual PDF / 27 MB
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo