5ACPCC.MPL0-00

General information
B&R ID code 0xAB27
Diagnostics
Data transfer Yes, using LED status indicator
Certifications
CE Yes
UKCA Yes
EAC Product family certification
Controller
SRAM
Size 512 kB
Remanent variables in power failure mode 128 kB (for e.g. Automation Runtime, see Automation Help)
Interfaces
POWERLINK
Quantity 2
Variant 2x RJ45, shielded, internal 2-port hub
Transfer rate 100 Mbit/s
Transfer 100BASE-T (ANSI/IEEE 802.3)
Node switches 2
Line length Max. 100 m between two stations (segment length)
Mechanical properties
Slot PCIec module
Material number:
5ACPCC.MPL0-00
Description:
  • PCIec POWERLINK card
  • 2x POWERLINK interfaces
  • 2 station number switches
  • Card number switch

This PCI Express compact POWERLINK card is equipped with two POWERLINK interfaces, two station number switches and a card number switch for differentiating between modules. This PCI Express compact POWERLINK card can be used as an additional POWERLINK interface in a PCI Express compact slot.

Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (5ACPCC.MPL0-00) EXE / 630 KB
V4.0 HW Upgrade (5ACPCC.MPL0-00) EXE / 734 KB
Documentation Version (Date) Download
Automation PC 820 User's Manual PDF / 10 MB
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB

Please choose country and language

B&R Logo