Please choose country and language

General information
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
DNV GL Temperature: A (0 - 45°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
EAC Product family certification
Mechanical properties
Dimensions
Width 22 mm
Height 172.5 mm
Depth 150 mm
Weight 328 g
Material number:
5AC801.ADAS-00
Description:
  • Slide-in compact slot
  • Slide-in
SATA hard disk adapter for operating a slide-in compact hard disk in a slide-in slot
Documentation Version (Date) Download
Automation PC 810 User's Manual PDF / 27 MB
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo

Please choose country

B&R Logo