5PC800.CCAX-00

General information
Certifications
CE Yes
UKCA Yes
Controller
Bootloader embedded AMI BIOS (UEFI)
Processor
Type Intel® Atom™ N2800 dual core
Clock frequency 1860 MHz
Number of cores 2
Architecture 32 nm
L1 cache 2x 56 kB
L2 cache 2x 512 kB
External bus 1066 MHz
Intel 64 architecture Yes
Intel Hyper-Threading Technology Yes
Intel Virtualization Technology (VT-x) No
Enhanced Intel SpeedStep Technology Yes
Expanded command set SSE2, SSE3, SSSE3
Chipset Intel NM10
Real-time clock
Accuracy At 25°C: Typ. 12 ppm (1 second) per day
Battery-backed Yes
Memory slot
Type DDR3
Memory size Max. 4 GB
Graphics
Controller Intel® Graphics Media Accelerator 3600
Memory Up to 384 MB
Color depth Max. 32-bit
Resolution
RGB 350 MHz RAMDAC, resolution up to 1920 x 1200
Mass memory management 2x SATA, 2x PATA
Power management ACPI 3.0 with battery support
Material number:
5PC800.CCAX-00
Description:
  • Intel® dual-core Atom N2800 1.86 GHz
  • Intel® NM10 chipset
  • 1x DDR3 memory slot
  • Intel® GMA 3600
  • AMI BIOS (UEFI)

NM10 CPU boards are equipped with one DDR3 memory slot for a maximum of 4 GB. Additionally, the Intel® GMA 3600 is integrated with 384 MB memory and a maximum resolution of 1920 x 1200 pixels (WUXGA).

Mandatory Accessories
Main memory for GM45 CPU boards
5MMDDR.2048-02 SO-DIMM DDR3 RAM 2048 MB PC3-8500
5MMDDR.4096-02 SO-DIMM DDR3 RAM 4096 MB PC3-8500
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (5PC800.CCAX-00) EXE / 394 KB
V4.0 HW Upgrade (5PC800.CCAX-00) EXE / 782 KB
BIOS Version (Date) Download
BIOS Upgrade NM10 ZIP / 1 MB
Documentation Version (Date) Download
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB
Driver Version (Date) Download
Chipset driver NM10 (WinXP, Win7 32-bit) EXE / 3 MB
Ethernet driver NM10 ETH1 (Win7 32-bit) ZIP / 6 MB
Ethernet driver NM10 ETH1 (WinXP) ZIP / 6 MB
Ethernet driver NM10 ETH2 (Win7 32-bit) EXE / 29 MB
Ethernet driver NM10 ETH2 (WinXP) EXE / 29 MB
Graphics driver NM10 (Win7 32-bit) EXE / 17 MB
Graphics driver NM10 (WinXP) ZIP / 8 MB

Please choose country and language

B&R Logo