5ACPCC.ETH0-00

General information
B&R ID code 0xAB25
Diagnostics
Data transfer Yes, using LED status indicator
Certifications
CE Yes
UKCA Yes
EAC Product family certification
Interfaces
Ethernet
Quantity 1
Controller Intel 82574
Variant RJ45, shielded
Transfer rate 10/100/1000 Mbit/s
Line length Max. 100 m between two stations (segment length)
Mechanical properties
Slot PCIec module
Material number:
5ACPCC.ETH0-00
Description:
  • PCIec Ethernet card
  • 1x Ethernet interface (10/100/1000 Mbit/s)

This PCI Express compact Ethernet card has a 10/100/1000 Mbit/s network connection and can be used as an additional network interface in a PCI Express compact slot.

Documentation Version (Date) Download
Automation PC 820 User's Manual PDF / 10 MB
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB
Driver Version (Date) Download
Ethernet driver Intel 82574 (Win7 32-bit) EXE / 30 MB
Ethernet driver Intel 82574 (WinXP/XPe) EXE / 19 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB

Please choose country and language

B&R Logo