5AC801.HDDI-04

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Hard disk
Data transfer rate
Internal Max. 147 MB/s
To/From host Max. 150 Mbit/s (SATA I), max. 300 Mbit/s (SATA II)
Positioning time
Nominal (read access) 11 ms
Maximum (read access) 21 ms
Capacity 500 GB
Number of heads 2
Number of sectors 976,773,168
Bytes per sector 512 (logical) / 4096 (physical)
Cache 16 MB
Speed 5400 rpm ±0.2%
Startup time Typ. 3.5 s (from 0 rpm to read access)
Service life 5 years
MTBF 1,000,000 POH
S.M.A.R.T. support Yes
Interface SATA
Access time 5.5 ms
Supported transfer modes SATA II
Ambient conditions
Temperature
Operation 0 to 60°C
24-hour operation 0 to 60°C
Storage -40 to 70°C
Transport -40 to 70°C
Relative humidity
Operation 8 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation (continuous) 5 to 500 Hz: 0.25 g, no unrecoverable errors
Operation (occasional) 5 to 500 Hz: 0.5 g, no unrecoverable errors
Storage 10 to 500 Hz: 5 g, no unrecoverable errors
Transport 10 to 500 Hz: 5 g, no unrecoverable errors
Shock
Operation 400 g and 2 ms duration, no unrecoverable errors
Storage 1000 g and 2 ms duration, no unrecoverable errors
Transport 1000 g and 2 ms duration, no unrecoverable errors
Elevation
Operation -305 to 3048 m
Storage -305 to 12192 m
Mechanical properties
Dimensions
Width 13 mm
Height 98 mm
Depth 105 mm
Installation Permanent
Weight 134 g
Vendor information
Manufacturer Western Digital
Manufacturer's product ID WD5000LUCT
Material number:
5AC801.HDDI-04
Description:
  • 500 GB hard disk
  • Slide-in compact
  • Specified for 24-hour operation
  • S.M.A.R.T. support

This 500 GB slide-in compact hard disk is specified for 24-hour operation and can be used in APC810 and PPC800 system units.

Optional Accessories
Drives
5MMHDD.0500-00 500 GB hard disk - SATA
Documentation Version (Date) Download
Automation PC 810 User's Manual PDF / 27 MB
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo