General information
Suitable for CPU boards |
5PC800.B945-04 5PC800.B945-14 5PC800.BM45-00 5PC800.BM45-01 |
Suitable for system units |
5PC820.1505-00 5PC820.1906-00 |
Certifications | |
CE | Yes |
UKCA | Yes |
EAC | Product family certification |
Mechanical properties
Material | Aluminum, coated black with copper heat pipes |
Dimensions | |
Width | 143 mm |
Height | 183.5 mm |
Depth | 60 mm |
Weight | 1200 g |
Material number:
5AC803.HS00-01Description:
PPC800 heat sink for CPU boards with dual core processor T7400, T9400 and P8400.
Mandatory Accessories
CPU boards
5PC800.B945-04 | Intel Core2 Duo T7400 CPU board, 2.16 GHz, dual core, 667 MHz FSB, 4 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111B. |
5PC800.B945-14 | Intel Core2 Duo T7400 CPU board, 2.16 GHz, dual core, 667 MHz FSB, 4 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C. |
5PC800.BM45-00 | Intel Core2 Duo T9400 CPU board, 2.53 GHz, dual core, 1066 MHz FSB, 6 MB L2 cache, GM45 chipset, 2 slots for SO-DIMM DDR3 modules |
5PC800.BM45-01 | Intel Core2 Duo P8400 CPU board, 2.26 GHz, dual core, 1066 MHz FSB, 3 MB L2 cache, GM45 chipset, 2 slots for SO-DIMM DDR3 modules |
Documentation | Version (Date) | Download |
---|---|---|
Panel PC 800 User's Manual | PDF / 18 MB | |
Panel PC 800 with GM45 CPU board User's Manual | PDF / 21 MB |