News
Academy
Career
Downloads
About us
About us
Press Room
Blog
AutoMates
Email news service
Career
Locations
Contact
Imprint
GTC
Product lifecycle
Privacy notices
Virtual Marking
Material Compliance
Engineering Sample Regulations
Extended Producer Responsibility
Sustainability
Corporate Governance
Accessibility Statement
Industries
Industries
Consumer Packaged Goods
Plastics
Energy
Battery
Life Sciences
Printing
Textiles
Mobile machinery
Metalworking
Maritime
Semiconductors & Electronics
Environment and recycling
Automotive
Additive manufacturing
Technologies
Technologies
Innovations
New Motion Technologies
Automation Software
Cyber Security
IIoT
Adaptive Manufacturing
mapp Technology
OPC UA FX
POWERLINK
Redundancy
reACTION Technology
Safety technology
Products
Products
Industrial PCs
HMI
PLC systems
I/O systems
Vision systems
Safety technology
Motion control
Mechatronic systems
Robotics
Mobile Automation
Network and fieldbus modules
Industrial IoT
Software
Process control
Accessories
Service
Service
Support Portal
Repairs
Consulting
Project Engineering
Field Service
Material Return Portal
Software registration
Remote access
Personal uploads
Suppliers
Cyber Security
Value Provider Program
Community
Community
Forum
Automation Help
Blog
International
Europe
Asia
North America
South America
deutsch
english
español
Belgium
nederlands
français
Česká republika
český
Danmark
dansk
Deutschland
deutsch
España
español
France
français
Italia
italiano
Nederland
nederlands
Österreich
deutsch
Polska
polski
Россия
русский
Sverige
svenska
Switzerland
deutsch
français
Türkiye
türkçe
United Kingdom
english
中国
中文
India
english
日本
日本語
Canada
english
français
México
español
USA
english
Brasil
português
Search
Login
Home
Products
5AC803.HS00-02
Technical Data
Basic Information
Accessories
Downloads
SERIAL
General information
Suitable for CPU boards
5PC800.B945-05
Suitable for system units
5PC820.1505-00
5PC820.1906-00
Certifications
CE
Yes
UKCA
Yes
Mechanical properties
Material
Aluminum, coated black with copper heat pipes
Dimensions
Width
143 mm
Height
183.5 mm
Depth
60 mm
Weight
1200 g
Material number:
5AC803.HS00-02
Description:
PPC800 heat sink for CPU board with Atom processor N270.
Mandatory Accessories
CPU boards
5PC800.B945-05
Intel Atom N270 CPU board, 1.6 GHz, single core, 533 MHz FSB, 512 kB L2 cache, 945GME chipset, 2 sockets for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C.
Documentation
Version (Date)
Download
Panel PC 800 User's Manual
1.35 (04/14/2016) - DE
1.31 (03/20/2015) - DE
1.31 (05/05/2015) - EN
1.30 (12/03/2014) - DE
1.30 (01/30/2015) - EN
1.25 (02/17/2014) - DE
1.25 (04/09/2014) - EN
1.20 (08/20/2013) - DE
1.20 (10/23/2013) - EN
1.18 (05/28/2013) - DE
1.18 (07/09/2013) - EN
1.17 (03/19/2013) - DE
1.16 (03/14/2013) - DE
1.11 (09/25/2012) - DE
1.11 (09/25/2012) - EN
1.10 (06/11/2012) - DE
1.10 (06/11/2012) - EN
1.05 (10/24/2011) - DE
1.05 (10/24/2011) - EN
1.03 (08/01/2011) - DE
1.03 (08/01/2011) - EN
1.02 (05/30/2011) - DE
1.02 (05/30/2011) - EN
1.01 (02/10/2011) - DE
1.01 (02/10/2011) - EN
1.00 (05/10/2010) - DE
1.00 (05/10/2010) - EN
PDF
/
18 MB
Login for download
Panel PC 800 with GM45 CPU board User's Manual
1.25 (04/14/2016) - DE
1.21 (03/20/2015) - DE
1.21 (05/05/2015) - EN
1.20 (12/03/2014) - DE
1.20 (02/09/2015) - EN
1.16 (02/17/2014) - DE
1.16 (04/09/2014) - EN
1.15 (02/03/2014) - DE
1.10 (08/20/2013) - DE
1.10 (10/23/2013) - EN
1.08 (05/28/2013) - DE
1.08 (07/09/2013) - EN
1.07 (03/19/2013) - DE
1.06 (03/14/2013) - DE
1.01 (09/25/2012) - DE
1.01 (09/25/2012) - EN
1.00 (06/11/2012) - DE
1.00 (06/11/2012) - EN
PDF
/
21 MB
Login for download
Please choose country and language
OK