5AC803.FA01-00

General information
Number of fans 3
Speed Max. 6100 rpm
Noise level 21 dB
Service life 29,000 hours at 70°C
95,000 hours at 20°C
Type Double ball bearings
Certifications
CE Yes
EAC Product family certification
Mechanical properties
Dimensions
Fans
Width 40 mm
Height 40 mm
Depth 10 mm
Material number:
5AC803.FA01-00
Description:

This fan kit is an optional addition for PPC800 system units without an expansion.

Documentation Version (Date) Download
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo