5AC801.HDDI-00

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Hard disk
Data transfer rate
Internal Max. 450 Mbit/s
To/From host Max. 150 MB/s (Ultra DMA mode 5)
Positioning time
Minimum (track to track) 1 ms
Nominal (read access) 12.5 ms
Maximum (read access) 23 ms
Capacity 40 GB
Number of heads 1
Number of sectors 78,140,160
Bytes per sector 512
Cache 8 MB
Speed 5400 rpm ±1%
Startup time Typ. 3 s (from 0 rpm to read access)
MTBF 750,000 POH
S.M.A.R.T. support Yes
Interface SATA
Access time 5.6 ms
Ambient conditions
Temperature
Operation -30 to 85°C
24-hour operation -30 to 85°C
Storage -40 to 95°C
Transport -40 to 95°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation 5 to 500 Hz: 2 g, no unrecoverable errors
Storage 5 to 500 Hz: 5 g, no unrecoverable errors
Transport 5 to 500 Hz: 5 g, no unrecoverable errors
Shock
Operation 300 g and 2 ms duration, no unrecoverable errors
150 g and 11 ms duration, no unrecoverable errors
Storage 800 g and 2 ms duration, no unrecoverable errors
400 g and 0.5 ms duration, no unrecoverable errors
Transport 800 g and 2 ms duration, no unrecoverable errors
400 g and 0.5 ms duration, no unrecoverable errors
Elevation
Operation -300 to 5000 m
Storage -300 to 12192 m
Mechanical properties
Dimensions
Width 13 mm
Height 98 mm
Depth 105 mm
Installation Permanent
Weight 134 g
Vendor information
Manufacturer Seagate
Manufacturer's product ID ST940817SM
Material number:
5AC801.HDDI-00
Description:
  • 40 GB hard disk
  • Slide-in compact
  • Specified for 24-hour operation
  • S.M.A.R.T. Support

This 40 GB slide-in compact hard disk is specified for 24-hour operation, features an extended temperature range and can be used in APC810 and PPC800 system units.

Documentation Version (Date) Download
Automation PC 810 User's Manual PDF / 27 MB
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo