General information
| Number of fans | 4 (1x 50 x 50 x 15, 3x 70 x 70 x 15) |
| Speed |
Max. 5000 ±10% rpm (50 x 50 x 15) Max. 2200 ±250 rpm (70 x 70 x 15) |
| Noise level |
33.5 dB(A) (50 x 50 x 15) 28.3 dB(A) (70 x 70 x 15) |
| Service life |
100000 hours at 40°C (50 x 50 x 15) 100000 hours at 40°C (70 x 70 x 15) |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
Mechanical properties
| Dimensions | |
| Fans | |
| Width |
50 mm 70 mm |
| Height |
50 mm 70 mm |
| Depth |
15 mm 15 mm |
Material number:
5AC901.FA05-00Description:
- 4 fans for improved heat dissipation
- Simple installation and removal
This fan kit includes 4 fans for improving heat dissipation on 5-slot APC910 system units.
Optional Accessories
Accessories
| 5AC901.FI05-00 | APC910 air filter - For 5-slot APC910 - 5 pieces |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 910 User's Manual | PDF / 101 MB |