General information
Number of fans 4 (4x 70x70x15)
Speed Max. 5000 ±10% rpm (50 x 50 x 15)
Max. 2200 ±250 rpm (70 x 70 x 15)
Noise level 33.5 dB(A) (50 x 50 x 15)
28.3 dB(A) (70 x 70 x 15)
Service life 100000 hours at 40°C (50 x 50 x 15)
100000 hours at 40°C (70 x 70 x 15)
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E115267
Industrial control equipment
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Mechanical properties
Dimensions
Fans
Width 50 mm
70 mm
Height 50 mm
70 mm
Depth 15 mm
15 mm
Material number:
5AC901.FA03-00
Description:
APC910 fan kit - For 5PC910.SX03-00 system unit
Optional Accessories
Accessories
5AC901.FI03-00 APC910 replacement fan filter for 5AC901.FA03-00; 5 pcs.

Please choose country and language

B&R Logo