General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
| CCS | Yes |
Mechanical properties
| Weight | Approx. 470 g |
Material number:
5APC4100.HS01-000Description:
APC4100 heat sink, passive
Mandatory Accessories
CPU boards
| 5APC4100.TGL0-000 | CPU board Intel Celeron 6600HLE - Dual core - HM570E chipset - 2.1 GHz active - For APC4100 |
| 5APC4100.TGL1-000 | CPU board Intel Core i3 11100HE - Quad core - RM590E chipset - 2.4 GHz active - For APC4100 |
| 5APC4100.TGL3-000 | CPU board Intel Xeon 11155MRE - Quad core - RM590E chipset - 2.4 GHz active - For APC4100 |
| Certificates | Version (Date) | Download |
|---|---|---|
| CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels | PDF / 471 KB | |
| DNV Type Approval Certificate - Automation PCs, Panel PCs and Panels | PDF / 232 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 4100 user's manual | PDF / 17 MB |