General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Evaluation ongoing |
| UL |
cULus E115267 Industrial control equipment |
Slots
| PCI slots | |
| Quantity | 2 |
| Type | 32-bit |
| Variant | PCI half-size |
| Standard | 2.2 |
| Bus speed | 33 MHz |
| PCIe to PCI bridge | Yes |
| PCIe slots | |
| Quantity | 1 |
| Variant | PCIe half-size |
| Standard | 3.0 (with PCIe x16: 4.0) |
| Bus speed | x16 (32 GB/s) |
Mechanical properties
| Weight | Approx. 130 g |
Material number:
5APC4100.BX03-000Description:
APC4100 with 3-slot bus - 2 PCI - 1 PCIe x16
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V6.0 HW Upgrade (5APC4100.BX03-000) | EXE / 766 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 4100 device number key | PDF / 70 KB | |
| Automation PC 4100 user's manual | PDF / 17 MB |