General information
Certifications
CE Yes
CRA (Cyber Resilience Act) Not applicable
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
Mechanical properties
Material Electrogalvanized steel sheet
Coating Similar to RAL 7016
Dimensions
Width 110 mm
Height 191 mm
Depth 284 mm
Weight 1605 g
Material number:
5APC4100.MB11-000
Description:
APC4100 mounting bracket, maritime 1-slot

Please choose country and language

B&R Logo