General information
Controller
nvSRAM | |
Size | 512 kB |
Data retention | 20 years |
Read/Write endurance | Min. 1,000,000 |
Remanent variables in power failure mode | 256 kB (for e.g. Automation Runtime, see Automation Help) |
Interfaces
Electrical properties
Power consumption | 1.5 W |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
Temperature | |
Operation | -20 to 55°C |
Storage | -20 to 60°C |
Transport | -20 to 60°C |
Relative humidity | |
Operation | 5 to 90%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Weight | 25 g |
![](/fileadmin/1416843867680-de-bigicon-1.1.jpg)
Material number:
5ACCIF01.FPLS-001Description:
- 1x POWERLINK interface managing or controlled node
- 1x RS232 interface
- 512 kB nvSRAM
- Compatible with APC2100/PPC2100 and APC2200/PPC2200
Interface option 5ACCIF01.FPLS-001 is equipped with a POWERLINK and RS232 interface. In addition, 512 kB nvSRAM is installed.
Optional Accessories
Terminal blocks
0TB1210.3100 | Connector 300 VDC - 10-pin female - Cage clamp terminal block - Protected against vibration by the screw flange |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.1 HW Upgrade (5ACCIF01.FPLS-001) | EXE / 621 KB | |
V4.1 HW Upgrade (5ACCIF01.FPLS-001) | EXE / 900 KB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APC EPLAN P8 from V2.4 | EXE / 99 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
APC2100 Firmware Upgrade (MTCX, SDLT, SDL3T) | ZIP / 2 MB | |
PPC2100 Firmware Upgrade (MTCX) | ZIP / 4 MB |