物料号 描述
5ACCMA00.0000-000 AP5000 swing arm mounting unit
5ACCMA00.0001-000 AP5000 swing arm mounting unit - 1x rear USB interface
5ACCMA00.0002-000 AP5000 swing arm mounting unit - 2x rear USB interface
5ACCMA00.0100-000 HMI VESA IP54 mounting unit - Leak tightness is only provided with suitable cable grommets.
5ACCMA00.0101-000 HMI VESA IP54 mounting unit w/USB - Leak tightness is only provided with suitable cable grommets.
5ACCMA01.0100-000 AP5000 VESA mounting unit IP10/IP20 - IP20 with 5AP5120.*-000 - IP10 with 5AP5130.*-000, 5AP5230.*-000

请选择国家和语言

B&R Logo