DWL@DWL10000017864
Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
---|---|---|---|---|---|---|
1.20 BUILD 18 | * | WinXP, WinXPe, WinXP+SP2, WES2009 | 27.10.2008 | 6 МБ | ZIP | B_R_Remote_Desktop_Client_V01.20_Build18.zip |
Описание |
Remote Desktop Client Software (WinXP, WinXPe) The B&R Remote Desktop Server Software run only under the operating systems Windows XP and Windows XP Embedded! ---------------------------------------------------------------- Version 01.20 Build18 / 20.10.2008 ---------------------------------------------------------------- B&R Remote Desktop Client V01.20 Build 18: - Connections with blank passwords are now allowed. - Runs now together with a non englisch Visual Studio 6.0. Supported Server: B&R Remote Desktop Server: V01.20 Build 22 |
|||||
Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
1.11 | * | WinXP, WinXPe, WES2009 | 09.08.2006 | 6 МБ | ZIP | B_R_Remote_Desktop_Client_V01.11_Build16.zip |
Описание |
Remote Desktop Client Software (WinXP, WinXPe) The B&R Remote Desktop Server Software run only under the operating systems Windows XP and Windows XP Embedded! ---------------------------------------------------------------- Version 01.11 / 17.05.2006 ---------------------------------------------------------------- B&R Remote Desktop Client V01.11 Build 16: - Runs now together with a non englisch Visual Studio 6.0. Supported Server: B&R Remote Desktop Server: V01.11 Build 20 |
|||||
Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
1.10 | * | WinXP, WinXPe, WES2009 | 19.01.2005 | 6 МБ | ZIP | B_R_Remote_Desktop_Client_V01.10_Build15.zip |
Описание |
Remote Desktop Client Software (WinXP, WinXPe) The B&R Remote Desktop Server Software run only under the operating systems Windows XP and Windows XP Embedded! ---------------------------------------------------------------- Version 01.10 / 16.06.2004 ---------------------------------------------------------------- B&R Remote Desktop Client V01.10 Build 15: - Support of Server "Lock/Unlock Server" implemented. - New function "user.cfg" Supported Server: B&R Remote Desktop Server: V01.10 Build 19 |
|||||
Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
1.00 | * | WinXP, WinXPe, WES2009 | 19.01.2005 | 3 МБ | ZIP | B_R_Remote_Desktop_Client_V01.00_Build13.zip |
Описание |
Remote Desktop Client Software (WinXP, WinXPe) The B&R Remote Desktop Server Software run only under the operating systems Windows XP and Windows XP Embedded! ---------------------------------------------------------------- Version 01.00 / 27.02.2004 ---------------------------------------------------------------- First Version |