型番 説明
8BCR0002.11120-0 Cable extension for resolver cable with speedtec or standard connector, length 2 m, can be used in cable drag chains
8BCR0003.11120-0 Cable extension for resolver cable with speedtec or standard connector, length 3 m, can be used in cable drag chains
8BCR0004.11120-0 Cable extension for resolver cable with speedtec or standard connector, length 4 m, can be used in cable drag chains
8BCR0005.11120-0 Cable extension for resolver cable with speedtec or standard connector, length 5 m, can be used in cable drag chains
8BCR0007.11120-0 Cable extension for resolver cable with speedtec or standard connector, length 7 m, can be used in cable drag chains
8BCR0010.11120-0 Cable extension for resolver cable with speedtec or standard connector, length 10 m, can be used in cable drag chains
8BCR0015.11120-0 Cable extension for resolver cable with speedtec or standard connector, length 15 m, can be used in cable drag chains
8BCR0020.11120-0 Cable extension for resolver cable with speedtec or standard connector, length 20 m, can be used in cable drag chains
8BCR0025.11120-0 Cable extension for resolver cable with speedtec or standard connector, length 25 m, can be used in cable drag chains
8BCR0030.11120-0 Cable extension for resolver cable with speedtec or standard connector, length 30 m, can be used in cable drag chains

国と言語を選ぶ

B&R Logo