Motor
| Nominal speed nN [rpm] | 5000 |
| Number of pole pairs | 5 |
| Nominal torque Mn [Nm] | 2.94 |
| Nominal power PN [W] | 1539 |
| Nominal current IN [A] | 2.96 |
| Stall torque M0 [Nm] | 4.8 |
| Stall current I0 [A] | 4.87 |
| Maximum torque Mmax [Nm] | 18.8 |
| Maximum current Imax [A] | 24.3 |
| Maximum speed nmax [rpm] | 6100 |
| Torque constant KT [Nm/A] | 0.99 |
| Voltage constant KE [V/1000 rpm] | 63.9 |
| Stator resistance R2ph [Ω] | 2.81 |
| Stator inductance L2ph [mH] | 10.8 |
| Electrical time constant tel [ms] | 3.8 |
| Thermal time constant ttherm [min] | 20 |
| Moment of inertia J [kgcm2] | 2.1 |
| Weight without brake m [kg] | 4.35 |
Holding brake
| Holding torque of brake MBr [Nm] | 5.3 |
| Mass of brake [kg] | 0.63 |
| Moment of inertia of brake JBr [kgcm2] | 0.068 |
Recommendations
| ACOPOS 8Vxxxx.xx... | 1090 |
| ACOPOSmulti 8BVIxxxx... | 0055 |
| ACOPOS P3 8EIxxxx... | 8X8X |
| Cross section for B&R motor cables [mm2] | 0.75 |
| Connector size | 1 |
型番:
8JSA43.ee050ffgg-0説明:
Synchronous motor, self-cooling, size 4, length 3, nominal speed 5000 rpm
| ドキュメンテーション | バージョン (日付) | ダウンロード |
|---|---|---|
| 8JSA user's manual | PDF / 6 MB |
| 証明書 | バージョン (日付) | ダウンロード |
|---|---|---|
| EU Declaration Motors Dreh-Sync | PDF / 736 KB | |
| UK Declaration Motors Dreh-Sync | PDF / 138 KB |