General information
Note Includes 3 air filters
Number of fans 3 (2x 50 x 50 x 15 mm, 1x 40 x 40 x 15 mm)
Speed 50 x 50 x 15 mm fan: Max. 6000 ±10% rpm
40 x 40 x 15 mm fan: Max. 8000 ±10% rpm
Noise level <34 dB(A)
Service life 100,000 hours at 40°C
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
Ambient conditions
Temperature
Operation -25°C to 70°C
Mechanical properties
Dimensions
Fans
Width 86 mm
Height 26 mm
Depth 246 mm
Weight Approx. 155 g
型番:
5APC4100.FA01-000
説明:
APC4100 fan kit - For 5APC4100.SX01-00 - Includes air filter
オプションで付属可
Fan kits
5ACCRPC4.FA01-001 HMI APC4100 fan kit 1CS w/ air filter
Filter mats
5ACCRPC4.FLT1-000 HMI filter mat set 1CS for 5 devices

国と言語を選ぶ

B&R Logo